Solenoid coil, BF012DS, Cable, 1.500 m, Multi pack

018F6292

Electrical connection: Cable, Enclosure rating IP: IP67

Product details

Gross weight 0.418 Kilogram
Net weight 0.321 Kilogram
Volume 1.967 Liter
EAN 5702428025058

 

Actuator size 13.5 mm
Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [Max] 120 °F
Ambient temperature range [°F] [Min] -40 °F
Approval LLC CDC TYSK
Cable diameter [mm] 6.6 mm
Cable length [in] 60 in
Cable length [m] 1.5 m
China RoHS compliance Out of scope
Coil connection Cable
Coil design standard VDE 0580
Coil fastening Clip-on
Coil winding insulation class Class H to IEC 85
Colour Blue
Compliance EN 60730-1
Conductor area [mm2] 3 x 0.75 mm2
Duty rating Continuous
Electrical connection Cable
Electrical connector 3 core cable
Enclosure rating IP IP67
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Packing format Multi pack
Parts Program name EV210B
EV212B
EV220B 15 - 50
EV220B 6 - 22
EV220B 65 - 100
EV222B
EV224B
EV227B
EV250B
EV251B
Power consumption [W] DC 15 W
Product accessories Solenoid coil accessories
Product Group Solenoid valves
Product name Solenoid coil
Quantity per packing format 20 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Rel. Humidity [% RH] [Max] 100 %
Rel. Humidity [% RH] [min] 0 %
SCIP dossier no. 23785618-b379-4da7-a913-ecd40c8fae6d
SCIP dossier product name Solenoid coils
Serviceable No
Spare part number 018F6292
Supply voltage [V] DC 12 V
Supply voltage [V] DC 12 V
Type BF012DS
Type designation BF012DS
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality