Energy meters, For product type: SonoSelect and Safe, Accessories for energy meters, calculators and flow sensors
014U1958
This product has been discontinued.
Type: Accessories
Type: Accessories
Gross weight | 0.574 Kilogram |
Net weight | 0.574 Kilogram |
Volume | 0.891 Liter |
EAN | 5702425126963 |
Gross weight | 0.574 Kilogram |
Net weight | 0.574 Kilogram |
Volume | 0.891 Liter |
EAN | 5702425126963 |
China RoHS compliance | Yes |
Connection types | Thread |
Description | Accessories for energy meters, calculators and flow sensors |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes with exemptions |
For product type | SonoSelect and Safe |
In scope of WEEE | Yes |
Product Group | Energy meters |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a495e556-1fa1-4816-9faa-963123228c91 |
SCIP dossier product name | DN25, Extension Pipe, L100 with G1¼A |
Type | Accessories |
Type of accessories | Fittings PN16 95°C |
UK RoHS compliance | Yes |
China RoHS compliance | Yes |
Connection types | Thread |
Description | Accessories for energy meters, calculators and flow sensors |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes with exemptions |
For product type | SonoSelect and Safe |
In scope of WEEE | Yes |
Product Group | Energy meters |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a495e556-1fa1-4816-9faa-963123228c91 |
SCIP dossier product name | DN25, Extension Pipe, L100 with G1¼A |
Type | Accessories |
Type of accessories | Fittings PN16 95°C |
UK RoHS compliance | Yes |