Sensor set, Box, RAS-C2, RA-DV, RLV-D, Angle

013G7665

Includes RAS-C2 sensor, RA-DV 15 mm angle valve body, matching lockshield valve and drain-off tailpiece, 15 mm push-fit elbow

Product details

Gross weight 0.783 Kilogram
Net weight 0.735 Kilogram
EAN 5715162433164

 

China RoHS compliance Out of scope
Colour White RAL 9016
Connection type to valve RA
Contents of set 3-elements
Description Includes RAS-C2 sensor, RA-DV 15 mm angle valve body, matching lockshield valve and drain-off tailpiece, 15 mm push-fit elbow
Design Angle
In scope of WEEE and contain batteries No
Packaging type Box
Product Group Sensor set
RLV type RLV-D
Sensor design RAS-C2
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Tailpiece type Standard
Type RAS-C2 + RA-DV + RLV
UK RoHS compliance Out of scope
Valve size 15 mm
Valve type RA-DV

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality