Radiator Valves, RA-FS, Bi-directional, Angle, GB, Nickel plated

013G6281

RA-FS bi-directional valve, with 15mm fittings, nickel-plated

Product details

Gross weight 0.216 Kilogram
Net weight 0.203 Kilogram
EAN 5702420052427

 

Application 2-pipe system
CE evaluated Out of scope
China RoHS compliance Out of scope
Connection size in 15 mm
Connection size out ½" BSP
Connection types Internal thread
Contain batteries No
Description RA-FS bi-directional valve, with 15mm fittings, nickel-plated
Design Angle
Differential pressure range [bar] [Max] 0.6 bar
Dimension standard GB
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow temperature [°C] [Max] 120 °C
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] 0.64 m³/h
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] 0.13 m³/h
Kvs values [m³/h] 0.73 m³/h
Presetting no
Product Group Radiator Valves
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Surface Nickel plated
Tailpiece type Standard
Test pressure [bar] 16 bar
Type RA-FS
UL evaluated Out of scope
Valve size DN 15
Valve type Bi-directional
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality