Spare part, FSA 33; FSA 36m; FSA 412m; FSA 516m; FSA 310m; TE 2; FSA 32; FSA 22; FSA 26m; T 2; FSA 44; FSA 618m; FSA 66, Seal cap

011L4011

Type: Spare part, Used for product: FSA 33; FSA 36m; FSA 412m; FSA 516m; FSA 310m; TE 2; FSA 32; FSA 22; FSA 26m; T 2; FSA 44; FSA 618m; FSA 66, Type designation: Seal cap, Seal cap

Product details

Gross weight 344 Milligram
Net weight 343 Milligram
Volume 0.358 Milliliter
EAN 5702422031475

 

China RoHS compliance Out of scope
Connection size B1-4
Connection size [in] 1/4 in
Connection size [mm] 6 mm
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Material Spec. Copper
Packing format Industrial pack
Product Group Generic spare parts
Product name Seal cap
Quantity per packing format 500 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
SCIP dossier no. 07795324-de66-41b2-9761-afe6640e393c
SCIP dossier product name TU/TC - Thermostatic expansion valve
Type Spare part
Type designation Seal cap
UK RoHS compliance Out of scope
Used for product FSA 22
FSA 26m
FSA 310m
FSA 32
FSA 33
FSA 36m
FSA 412m
FSA 44
FSA 516m
FSA 618m
FSA 66
T 2
TE 2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality