Shut-off ball valve, GBC 22s E
009L9025
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [mm]: 22.00, Outlet size [mm]: 22.00, Inlet size [in]: 7/8 in, Outlet size [in]: 7/8 in
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [mm]: 22.00, Outlet size [mm]: 22.00, Inlet size [in]: 7/8 in, Outlet size [in]: 7/8 in
Gross weight | 0.465 Kg |
Net weight | 0.4 Kg |
Volume | 0.795 Liter |
EAN | 5702428659192 |
Gross weight | 0.465 Kg |
Net weight | 0.4 Kg |
Volume | 0.795 Liter |
EAN | 5702428659192 |
Access port | No |
Approval |
C UL US LISTED CE EAC LLC CDC EURO-TYSK UKCA |
Body material | Brass |
Category | Art. 4, par. 3 |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
Cv value [gal/min] | 38.54 gal/min |
Direction | Straightway |
EN13463-3 ignit. source assess | Yes |
Equipment | Cap w. wire seal |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Bi-flow |
Flow direction indicator | Embossed 2-way arrow |
Fluid Group |
1 2 |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 7/8 in |
Inlet size [mm] | 22 mm |
Kv value [m³/h] | 33.34 m³/h |
Max. media temp. Oil free [°C] | 150 °C |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 710 psig |
Oil free refrigerants | R516A |
Outlet connection type | Solder, ODF |
Outlet size [in] | 7/8 in |
Outlet size [mm] | 22 mm |
Packing format | Multi pack |
Panel mounting option | M4 × 0.7 (2 PC) |
Product accessories | BM/GBC valve accessories |
Product Group | Shut-off and regulating valves |
Product Name Description | Shut-off ball valve |
Quantity per packing format | 25 pc |
Refrigerants |
R1234yf R1234ze(E) R134a R22/R407C R290 R32 R404A/R507A R407A R407F R407H R410A R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R513A R515B R516A |
Serviceable | BM/GBC valve spare parts |
Temperature range [°C] [Max] | 150 °C |
Temperature range [°C] [Min] | -40 °C |
Temperature range [°F] [Max] | 302 °F |
Temperature range [°F] [Min] | -40 °F |
Type | GBC 22s E |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R1234yf R1234ze(E) R134a R22 R290 R32 R404A R407A R407C R407F R407H R410A R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R507A R513A R515B R516A |
Access port | No |
Approval |
C UL US LISTED CE EAC LLC CDC EURO-TYSK UKCA |
Body material | Brass |
Category | Art. 4, par. 3 |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
Cv value [gal/min] | 38.54 gal/min |
Direction | Straightway |
EN13463-3 ignit. source assess | Yes |
Equipment | Cap w. wire seal |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Bi-flow |
Flow direction indicator | Embossed 2-way arrow |
Fluid Group |
1 2 |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 7/8 in |
Inlet size [mm] | 22 mm |
Kv value [m³/h] | 33.34 m³/h |
Max. media temp. Oil free [°C] | 150 °C |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 710 psig |
Oil free refrigerants | R516A |
Outlet connection type | Solder, ODF |
Outlet size [in] | 7/8 in |
Outlet size [mm] | 22 mm |
Packing format | Multi pack |
Panel mounting option | M4 × 0.7 (2 PC) |
Product accessories | BM/GBC valve accessories |
Product Group | Shut-off and regulating valves |
Product Name Description | Shut-off ball valve |
Quantity per packing format | 25 pc |
Refrigerants |
R1234yf R1234ze(E) R134a R22/R407C R290 R32 R404A/R507A R407A R407F R407H R410A R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R513A R515B R516A |
Serviceable | BM/GBC valve spare parts |
Temperature range [°C] [Max] | 150 °C |
Temperature range [°C] [Min] | -40 °C |
Temperature range [°F] [Max] | 302 °F |
Temperature range [°F] [Min] | -40 °F |
Type | GBC 22s E |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R1234yf R1234ze(E) R134a R22 R290 R32 R404A R407A R407C R407F R407H R410A R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R507A R513A R515B R516A |