ASV-PV 4G PURE, DN 25, 5 kPa - 25 kPa, Internal thread, With insulation

003Z5623

ASV-PV PURE DN25 5-25 kPa

Product details

Gross weight 1.448 Kilogram
Net weight 1.093 Kilogram
Volume 3.398 Liter
EAN 5715162499528

 

Connection types Internal thread
Description ASV-PV PURE DN25 5-25 kPa
Differential pressure over the valve [kPa] [Max] 250 KPa
Differential pressure setting [kPa] [Max] 25 KPa
Differential pressure setting [kPa] [Min] 5 KPa
EU RoHS compliance Yes
EU RoHS exemption clause No
Factory setting [kPa] 10 KPa
Impulse tube length [m] 1.5 m
In scope of WEEE and contain batteries No
Insulation With insulation
Kvs values [m³/h] 4 m³/h
Lead content less than 0,1%
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] 0 °C
Mounting position Return pipe
Pressure class PN 16
Product Group Automatic balancing
REACH Candidate List substances 0.1 No
Shut-off function Yes
Type ASV-PV 4G PURE
Valve size DN 25

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality