ASV-PV 4G, DN 15, 5 kPa - 25 kPa, External Thread, With insulation
003Z5611
ASV-PV DN 15, 5-25 kPa, External thread, with insulation, automatic balancing valve
ASV-PV DN 15, 5-25 kPa, External thread, with insulation, automatic balancing valve
Gross weight | 0.981 Kilogram |
Net weight | 0.843 Kilogram |
Volume | 2.247 Liter |
EAN | 5710104081663 |
Gross weight | 0.981 Kilogram |
Net weight | 0.843 Kilogram |
Volume | 2.247 Liter |
EAN | 5710104081663 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Description | ASV-PV DN 15, 5-25 kPa, External thread, with insulation, automatic balancing valve |
Differential pressure over the valve [kPa] [Max] | 250 KPa |
Differential pressure setting [kPa] [Max] | 25 KPa |
Differential pressure setting [kPa] [Min] | 5 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Factory setting [kPa] | 10 KPa |
Impulse tube length [m] | 1.5 m |
In scope of WEEE and contain batteries | No |
Insulation | With insulation |
Kvs values [m³/h] | 1.6 m³/h |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | 0 °C |
Mounting position | Return pipe |
Pressure class | PN 16 |
Product Group | Automatic balancing |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ebed82ca-5f73-4afb-9d9e-647e3fe6f859 |
SCIP dossier product name | "ASV-PV DN15 5-25 kPa Ext.Thread" |
Shut-off function | Yes |
Type | ASV-PV 4G |
UK RoHS compliance | Out of scope |
Valve body material | Brass |
Valve size | DN 15 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Description | ASV-PV DN 15, 5-25 kPa, External thread, with insulation, automatic balancing valve |
Differential pressure over the valve [kPa] [Max] | 250 KPa |
Differential pressure setting [kPa] [Max] | 25 KPa |
Differential pressure setting [kPa] [Min] | 5 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Factory setting [kPa] | 10 KPa |
Impulse tube length [m] | 1.5 m |
In scope of WEEE and contain batteries | No |
Insulation | With insulation |
Kvs values [m³/h] | 1.6 m³/h |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | 0 °C |
Mounting position | Return pipe |
Pressure class | PN 16 |
Product Group | Automatic balancing |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ebed82ca-5f73-4afb-9d9e-647e3fe6f859 |
SCIP dossier product name | "ASV-PV DN15 5-25 kPa Ext.Thread" |
Shut-off function | Yes |
Type | ASV-PV 4G |
UK RoHS compliance | Out of scope |
Valve body material | Brass |
Valve size | DN 15 |