Adapter for AB-QM DN 25 G 5/4 internal thread for AB-QM G 5/4 A external thread (1 pcs.)
003Z3957
Adapter for AB-QM DN 25 G 5/4 internal thread for AB-QM G 5/4 A external thread (1 pcs.)
Adapter for AB-QM DN 25 G 5/4 internal thread for AB-QM G 5/4 A external thread (1 pcs.)
Gross weight | 0.198 Kg |
Net weight | 0.198 Kg |
Volume | 0.089 Liter |
EAN | 5702420083971 |
Gross weight | 0.198 Kg |
Net weight | 0.198 Kg |
Volume | 0.089 Liter |
EAN | 5702420083971 |
Connection to valve | DN 25 |
Description | Adapter for AB-QM DN 25 G 5/4 internal thread for AB-QM G 5/4 A external thread (1 pcs.) |
In scope of WEEE and contain batteries | No |
Product Group | Pressure independent balancing and control valves |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 3ba79d5b-cfa3-43f0-8ff9-2af594580697 |
SCIP dossier product name | AB-QM adapter |
Type | AB-QM accessories |
Usage | AB-QM |
Connection to valve | DN 25 |
Description | Adapter for AB-QM DN 25 G 5/4 internal thread for AB-QM G 5/4 A external thread (1 pcs.) |
In scope of WEEE and contain batteries | No |
Product Group | Pressure independent balancing and control valves |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 3ba79d5b-cfa3-43f0-8ff9-2af594580697 |
SCIP dossier product name | AB-QM adapter |
Type | AB-QM accessories |
Usage | AB-QM |