Measuring orifices, DN 600, PN 25

003Z2287

Measuring orifice DN600 (PN25)

Product details

Gross weight 1 Kg
Net weight 1 Kg
Volume 76.14 Liter
EAN 5702420118024

 

China RoHS compliance Out of scope
Description Measuring orifice DN600 (PN25)
In scope of WEEE and contain batteries No
Kvs values [m³/h] 6240 m³/h
Pressure class PN 25
Product Group Manual balancing
Size DN 600
Type Measuring orifices
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality