Measuring orifices, DN 450, PN 25

003Z2285

Measuring orifice DN450 (PN25)

Product details

Gross weight 30 Kg
Net weight 30 Kg
Volume 46.06 Liter
EAN 5702420118000

 

China RoHS compliance Out of scope
Description Measuring orifice DN450 (PN25)
In scope of WEEE and contain batteries No
Kvs values [m³/h] 3430 m³/h
Pressure class PN 25
Product Group Manual balancing
Size DN 450
Type Measuring orifices
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality