AB-QM, DN 25, Without test plugs, External Thread
003Z1204
AB-QM DN 25, without test plugs, pressure independent balancing and control valve
AB-QM DN 25, without test plugs, pressure independent balancing and control valve
Gross weight | 1.304 Kilogram |
Net weight | 1.206 Kilogram |
Volume | 2.41 Liter |
EAN | 5710104029849 |
Gross weight | 1.304 Kilogram |
Net weight | 1.206 Kilogram |
Volume | 2.41 Liter |
EAN | 5710104029849 |
Actuator connection | M30 x 1.5 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Description | AB-QM DN 25, without test plugs, pressure independent balancing and control valve |
Differential pressure [kPa] [Max] | 600 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow nominal [m³/h] | 1.7 m³/h |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 16 |
Product Group | Pressure independent balancing and control valves |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 23b9ccb1-975b-41c7-a605-2e9cf04bb1db |
SCIP dossier product name | AB-QM DN25 without measuring nipples |
Starting pressure [kPa] | 20 KPa |
Stroke [mm] | 4.5 mm |
Test plugs | Without test plugs |
Type | AB-QM |
UK RoHS compliance | Out of scope |
Valve body material | DZR Brass (CW 602N) |
Valve size | DN 25 |
Version | AB-QM |
Actuator connection | M30 x 1.5 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Description | AB-QM DN 25, without test plugs, pressure independent balancing and control valve |
Differential pressure [kPa] [Max] | 600 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow nominal [m³/h] | 1.7 m³/h |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 16 |
Product Group | Pressure independent balancing and control valves |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 23b9ccb1-975b-41c7-a605-2e9cf04bb1db |
SCIP dossier product name | AB-QM DN25 without measuring nipples |
Starting pressure [kPa] | 20 KPa |
Stroke [mm] | 4.5 mm |
Test plugs | Without test plugs |
Type | AB-QM |
UK RoHS compliance | Out of scope |
Valve body material | DZR Brass (CW 602N) |
Valve size | DN 25 |
Version | AB-QM |