Lockshield Valves, RLV-D, Angle

003L0205

RLV-D with 10 mm pushfit

Product details

Gross weight 0.194 Kilogram
Net weight 0.184 Kilogram
Volume 0.16 Liter
EAN 5013567408108

 

China RoHS compliance Out of scope
Connection to radiator Rp 1/2
Connection to system 10 mm push-fit
Connection types External Thread
Contain batteries No
Description RLV-D with 10 mm pushfit
Design Angle
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 92 °C
Product Group Lockshield Valves
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
SCIP dossier no. 5a32bfb0-9a58-4b42-b8f0-3a5a5441d544
SCIP dossier product name RLV-D Lock shield w. pushfit elbow
Tailpiece type Pushfit
Test pressure [bar] 16 bar
Type RLV-D
Valve size 10
Working pressure [bar] [Max] 3 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality