Lockshield Valves, RLV-D, Angle

003L0203

RLV-D with 15 mm fittings

Product details

Gross weight 0.134 Kilogram
Net weight 0.132 Kilogram
Volume 0.096 Liter
EAN 5013567408085

 

China RoHS compliance Out of scope
Connection to radiator Rp 1/2
Connection to system 15 mm
Connection types External Thread
Contain batteries No
Description RLV-D with 15 mm fittings
Design Angle
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
Product Group Lockshield Valves
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
SCIP dossier no. ec3d1480-5a2c-4842-a2e4-86e45a6b05df
SCIP dossier product name RLV-D Lock shield 1
Tailpiece type With fittings
Test pressure [bar] 16 bar
Type RLV-D
UNSPSC CODE 40141616
Valve size 15
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality