AVDS, PN 25, DN 25, External Thread, G 1 1/4 A, Mounting version: Flow
003H6674
AVDS PN25 25/6,3 3-12 thread flow/ret
AVDS PN25 25/6,3 3-12 thread flow/ret
Gross weight | 6.134 Kg |
Net weight | 6.134 Kg |
Volume | 10.08 Liter |
EAN | 5702421541951 |
Gross weight | 6.134 Kg |
Net weight | 6.134 Kg |
Volume | 10.08 Liter |
EAN | 5702421541951 |
Actuator diaphragm material | EPDM |
Application | District Heating |
Cavitation factor | 0.6 |
Connection size | G 1 1/4 A |
Connection types | External Thread |
Description | AVDS PN25 25/6,3 3-12 thread flow/ret |
Diameter [mm] | 25 mm |
Differential pressure range [bar] [Max] | 10 bar |
Flow control | No |
Flow limitation | No |
Function | Press. reduction controller |
Function VSP - P | Yes |
Function VSP - Q | No |
Function VSP - T | No |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 6.3 m³/h |
Leakage rate [% Kvs] | 0.05 |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 200 °C |
Media temperature [°C] [Min] | 2 °C |
Medium alternative | Circulation water |
Mounting version | Flow |
Number of ports | 2 |
Permissible media | Steam |
PN alternative VSP | 16 |
Pressure class | PN 25 |
Pressure controller | Pressure reduction controller |
Pressure nominal [bar] | 25 bar |
Pressure setting range [bar] [Max] | 12 bar |
Pressure setting range [bar] [Min] | 3 bar |
Product Group | Pressure flow controllers |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Setting Type | Adjustable |
Stem position | Normally open |
Type | AVDS |
Valve body material | Red bronze CuSn5ZnPb (Rg5) |
Valve cone DP material | Stainless steel, mat. No. 1.4122 |
Valve seat material | Stainless steel, mat. No. 1.4571 |
Valve size | DN 25 |
Actuator diaphragm material | EPDM |
Application | District Heating |
Cavitation factor | 0.6 |
Connection size | G 1 1/4 A |
Connection types | External Thread |
Description | AVDS PN25 25/6,3 3-12 thread flow/ret |
Diameter [mm] | 25 mm |
Differential pressure range [bar] [Max] | 10 bar |
Flow control | No |
Flow limitation | No |
Function | Press. reduction controller |
Function VSP - P | Yes |
Function VSP - Q | No |
Function VSP - T | No |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 6.3 m³/h |
Leakage rate [% Kvs] | 0.05 |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 200 °C |
Media temperature [°C] [Min] | 2 °C |
Medium alternative | Circulation water |
Mounting version | Flow |
Number of ports | 2 |
Permissible media | Steam |
PN alternative VSP | 16 |
Pressure class | PN 25 |
Pressure controller | Pressure reduction controller |
Pressure nominal [bar] | 25 bar |
Pressure setting range [bar] [Max] | 12 bar |
Pressure setting range [bar] [Min] | 3 bar |
Product Group | Pressure flow controllers |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Setting Type | Adjustable |
Stem position | Normally open |
Type | AVDS |
Valve body material | Red bronze CuSn5ZnPb (Rg5) |
Valve cone DP material | Stainless steel, mat. No. 1.4122 |
Valve seat material | Stainless steel, mat. No. 1.4571 |
Valve size | DN 25 |