Shows 35 product(s)
Function: Safety press. relief controller (SÜV), SAVA, PN 25, 4 m³/h, 1 bar - 4.5 bar, External Thread, G 3/4 A, Mounting version: Bypass
SAVA PN25 15/4 1,0-4,5 thread bypass
Function: Safety press. relief controller (SÜV), SAVA, PN 25, DN 20, 6.3 m³/h, 1 bar - 4.5 bar, External Thread, G 1 A, Mounting version: Bypass
SAVA PN25 20/6,3 1,0-4,5 thread bypass
Function: Safety press. relief controller (SÜV), SAVA, PN 25, DN 25, 8 m³/h, 1 bar - 4.5 bar, External Thread, G 1 1/4 A, Mounting version: Bypass
SAVA PN25 25/8 1,0-4,5 thread bypass
Function: Safety press. relief controller (SÜV), SAVA, PN 25, DN 32, 12.5 m³/h, 1 bar - 4.5 bar, External Thread, G 1 3/4 A, Mounting version: Bypass
SAVA PN25 32/12,5 1,0-4,5 thread bypass
Function: Safety press. relief controller (SÜV), SAVA, PN 25, DN 40, 16 m³/h, 1 bar - 4.5 bar, External Thread, G 2 A, Mounting version: Bypass
SAVA PN25 40/16 1,0-4,5 thread bypass
Function: Safety press. relief controller (SÜV), SAVA, PN 25, DN 50, 20 m³/h, 1 bar - 4.5 bar, External Thread, G 2 1/2 A, Mounting version: Bypass
SAVA PN25 50/20 1,0-4,5 thread bypass
Function: Safety press. relief controller (SÜV), SAVA, PN 25, DN 20, 6.3 m³/h, 3 bar - 11 bar, External Thread, G 1 A, Mounting version: Bypass
SAVA PN25 20/6,3 3-11 thread bypass