Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
Please note that orders might be subject to an extraordinary surcharge as earlier announcement. This will be reflected in the price upon check-out.
To maintain the security of your account a sign-out procedure has been initiated.Your session will expire in
You have been signed out due to in-activity the last 120 minutes.
You are at the {0} store.
Shows 197 product(s)
AFP-9, 1.00 bar - 6.00 bar, 80 cm²
AFP-9 PB25 1-6 80cm2 red
AFP-9, 0.50 bar - 3.00 bar, 80 cm²
AFP-9 PB25 0,5-3 80cm2 yellow
AFP, 0.15 bar - 1.50 bar, 250 cm²
AFP PB25 0,15-1,5 250cm2 red
AFP, 0.10 bar - 0.70 bar, 250 cm²
AFP PB25 0,1-0,7 250cm2 yellow
AFP, 0.05 bar - 0.35 bar, 630 cm²
AFP PN16 0,05-0,35 630cm2 yellow
AFP 2, PN 16, 1.50 bar - 5.00 bar, 80 cm²
Differential pressure actuator
AFP 2, PN 16, 1.00 bar - 3.00 bar, 80 cm²
AFP 2, PN 16, 1.50 bar - 4.00 bar, 160 cm²
AFP 2, PN 16, 1.00 bar - 2.50 bar, 160 cm²
AFP 2, PN 16, 0.50 bar - 1.50 bar, 160 cm²
View: