VLT2882PT4B20SBR3DBF00A00C1

131Z8969

Product is discontinued.
Please use the replacement product
Conversion Tool

VLT2882PT4B20SBR3DBF00A00C1
VLT® 2800 Serie
18.5kW / 25 HP, 3X380-480V 50/60Hz,
Cable len. dep. (A1 or B), IP20

Model code: VLT2882PT4B20SBR3DBF00A00C1
Re-configure

Product details

Gross weight 18.7 Kilogram
Net weight 18.4 Kilogram
Volume 72.54 Liter
EAN 5710107386673

 

Product View (Switch) GLBL Global (Standard)
Product Group VLT VLT®
VLT Series 28 2800
Power Rating 82 18.5kW / 25 HP
Dedicated Application P Process
Phase T 3 phase
Mains Voltage U(in) 4 380-480V +/- 10% 50/60Hz
Enclosure Type B Bookstyle
Enclosure Class 20 IP20
Hardware Configuration SB Standard with brake
RFI Filter R3 Cable len. dep. (A1 or B)
Display DB Built In Display (SLCP)
Fieldbus Option F00 Without fieldbus option
Application Option A00 No application option
Coating C1 With coating
Frame Size D D-Frame
Typecode Part 1 VLT2882PT4B20SBR3DBF00A00C1
Product Catalog NO_VIEW NO VIEW
Height [mm] 505 505
Width w/ no C options [mm] 200 200
Depth [mm] 244 244
Weight [kg] 18.5 18.5
kVA 26 26
Calculated Gross Weight [kg] 18.8
Calculated Net Weight [kg] 18.5
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 VLT2882PT4B20SBR3DBF00A00C1
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality