VLT® HVAC Drive FC 102

Shows 4 product(s)

FC-102P200T4E5MN2XGC7XXSXXXXAXBXCXXXXDX

Frequency Converter
FC-102P200T4E5MN2XGC7XXSXXXXAXBXCXXXXDX
(FC-) VLT® HVAC Drive FC-102
(P200) 200 KW / 300 HP, (T) Three phase
(4) 380 - 480 VAC, (E5M) IP54/Type 12+main shield
LHD - AAF006 filter + A2 RFI
(X) No brake chopper
(G) Graphical Loc. Cont. Panel
(C) Coated PCB, (7) Fuse
(AX) No A Option, (BX) No B Option
(X) No C1 option, (DX) No D option
Frame: D13
Other options according to Model Code

Model code: FC-102P200T4E5MN2XGC7XXSXXXXAXBXCXXXXDX
FC-102P160T4E5MN2XGC7XXSXXXXAXBXCXXXXDX

Frequency Converter
FC-102P160T4E5MN2XGC7XXSXXXXAXBXCXXXXDX
(FC-) VLT® HVAC Drive FC-102
(P160) 160 KW / 250 HP, (T) Three phase
(4) 380 - 480 VAC, (E5M) IP54/Type 12+main shield
LHD - AAF006 filter + A2 RFI
(X) No brake chopper
(G) Graphical Loc. Cont. Panel
(C) Coated PCB, (7) Fuse
(AX) No A Option, (BX) No B Option
(X) No C1 option, (DX) No D option
Frame: D13
Other options according to Model Code

Model code: FC-102P160T4E5MN2XGC7XXSXXXXAXBXCXXXXDX
FC-102P250T4E5MN2TGC7XXSXXXXAXBKCXXXXDX

Frequency Converter
FC-102P250T4E5MN2TGC7XXSXXXXAXBKCXXXXDX
(FC-) VLT® HVAC Drive FC-102
(P250) 250 KW / 350 HP, (T) Three phase
(4) 380 - 480 VAC, (E5M) IP54/Type 12+main shield
LHD - AAF006 filter + A2 RFI
(T) Safe Stop
(G) Graphical Loc. Cont. Panel
(C) Coated PCB, (7) Fuse
(AX) No A Option, (BK) MCB-101 General purp. I/O
(X) No C1 option, (DX) No D option
Frame: D13
Other options according to Model Code

Model code: FC-102P250T4E5MN2TGC7XXSXXXXAXBKCXXXXDX
FC-102P250T4E5MN2XGC7XXSXXXXAXBXCXXXXDX

Frequency Converter
FC-102P250T4E5MN2XGC7XXSXXXXAXBXCXXXXDX
(FC-) VLT® HVAC Drive FC-102
(P250) 250 KW / 350 HP, (T) Three phase
(4) 380 - 480 VAC, (E5M) IP54/Type 12+main shield
LHD - AAF006 filter + A2 RFI
(X) No brake chopper
(G) Graphical Loc. Cont. Panel
(C) Coated PCB, (7) Fuse
(AX) No A Option, (BX) No B Option
(X) No C1 option, (DX) No D option
Frame: D13
Other options according to Model Code

Model code: FC-102P250T4E5MN2XGC7XXSXXXXAXBXCXXXXDX