VLT® AutomationDrive FC 302

Shows 3 product(s)

FC-302P200T5E5MN2XGC7XXSXXXXAXBKCXXXXDX

Frequency converter
FC-302P200T5E5MN2XGC7XXSXXXXAXBKCXXXXDX
(FC-) VLT® AutomationDrive FC-302
(P200) 200 KW / 300 HP, (T) Three phase
(5) 380 - 500 VAC, (E5M) IP54/Type 12+main shield
LHD - AAF006 filter + A2 RFI
(X) No brake chopper
(G) Graphical Loc. Cont. Panel
(C) Coated PCB, (7) Fuse
(AX) No A Option, (BK) MCB-101 General purp. I/O
(CX) No C0 option, (X) No C1 option
(XX) No software option, (DX) No D option
Frame: D13
Other options according to Model code

Model code: FC-302P200T5E5MN2XGC7XXSXXXXAXBKCXXXXDX
FC-302P160T5E5MN2XGC7XXSXXXXAXBKCXXXXDX

Frequency converter
FC-302P160T5E5MN2XGC7XXSXXXXAXBKCXXXXDX
(FC-) VLT® AutomationDrive FC-302
(P160) 160 KW / 250 HP, (T) Three phase
(5) 380 - 500 VAC, (E5M) IP54/Type 12+main shield
LHD - AAF006 filter + A2 RFI
(X) No brake chopper
(G) Graphical Loc. Cont. Panel
(C) Coated PCB, (7) Fuse
(AX) No A Option, (BK) MCB-101 General purp. I/O
(CX) No C0 option, (X) No C1 option
(XX) No software option, (DX) No D option
Frame: D13
Other options according to Model code

Model code: FC-302P160T5E5MN2XGC7XXSXXXXAXBKCXXXXDX
FC-302P132T5E5MN2XGC7XXSXXXXAXBKCXXXXDX

Frequency converter
FC-302P132T5E5MN2XGC7XXSXXXXAXBKCXXXXDX
(FC-) VLT® AutomationDrive FC-302
(P132) 132 KW / 200 HP, (T) Three phase
(5) 380 - 500 VAC, (E5M) IP54/Type 12+main shield
LHD - AAF006 filter + A2 RFI
(X) No brake chopper
(G) Graphical Loc. Cont. Panel
(C) Coated PCB, (7) Fuse
(AX) No A Option, (BK) MCB-101 General purp. I/O
(CX) No C0 option, (X) No C1 option
(XX) No software option, (DX) No D option
Frame: D13
Other options according to Model code

Model code: FC-302P132T5E5MN2XGC7XXSXXXXAXBKCXXXXDX