VA20CP-3L-0007-2-CP+BM25-000001895

135X2321

VACON0020-3L-0007-2-CP+GSCB

VACON0020-3L-0007-2-CP+GSCB
VACON® 20CP
7 AMP, 208 – 240 Vac
(+DBIN)Brake Chopper, No keypad
C2 Commercial&Industry Environ, MS02
Other options according to Model code

Model code: VACON0020-3L-0007-2-CP+GSCB

Product details

Gross weight 3 kg
Net weight 1.2 kg
Volume 2.983 dm3
EAN 5710108866969

Vacon 020 Cold Plate

Product View (Switch) GLBL Global (Standard)
Product Group VACON VACON
Product Series 0020 Vacon 020
Input type -3L -3L
Current -0007 7
Current Description 7 AMP
Mains Voltage -2 208 – 240 Vac
Segment -CP -CP
Regional -R00 International
Customized +BM25 Vacon0020 product
Brake +DBIN (+DBIN)Brake Chopper
SW Package +F0117 (+F0117)Multipurpose System SW
E Slot Option Board +SE00 No board
Application +A0000 (+A0000) No Additional App
Keypad +HMNO No keypad
Additional Equipment A +Q000 No add. Equipment A
Additional Equipment B +Q000 No add. Equipment B
Terminal Box +T000 No Terminal Box
Frequency setting +LS50 (+LS50) 50 Hz
Display Units +LSSI Metric Units of Measure
Shipping Package +GSCB Single Packaging Material
EMC level +EMC2 C2 Commercial&Industry Environ
UL Approval +GAUL (+GAUL) UL Approval
CE Approval +GACE (+GACE) CE Approval
C-tick Approval +GACT (+GACT) C-Tick Approval
KC Approval +GAKC (+GAKC) KC Approval
Frame Size MS2 MS02
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 VA20CP-3L-0007-2-CP+BM25
Typecode Part 2 -000001895
Modelcode01 VACON0020-3L-0007-2-CP
Modelcode04 +GSCB
Calculated Net Weight [kg] 2
Calculated Gross Weight [kg] 2.3
Dimensions WxHxD [mm] 133X164X80
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01
ECCN US 3A999.a
ECCN EU Y901

Repuestos

Reemplazo

Reemplazo

Reemplazo

Servicios

Software

Software and firmware to extend functionality