VACON0020-3L-0003-4-X+HMTX

135N0150

This product has been discontinued.

VACON0020-3L-0003-4-X+HMTX
VACON® 20 X
2,4 AMP, 380 – 480 Vac
(+DBIN) Brake Chopper, Text Keypad
C2 Commercial&Industry Environ, Frame 02 X
Other options according to Model code

Model code: VACON0020-3L-0003-4-X+HMTX

Product details

Gross weight 4.4 Kilogram
Net weight 3.4 Kilogram
Volume 20.631 Cubic decimeter
EAN 5710108978280

 

Product View (Switch) GLBL Global (Standard)
Product Group VACON VACON
Product Series 0020 Vacon 020
Input type -3L -3L
Current -0003 3
Current Description 2,4 AMP 2,4 AMP
Mains Voltage -4 380 – 480 Vac
Segment -X -X
Regional -R00 International
Customized +BM25 Vacon0020 product
Brake +DBIN (+DBIN) Brake Chopper
SW Package +F0117 (+F0117)Multipurpose System SW
E Slot Option Board +SE00 No board
Application +A0000 (+A0000) No Additional App
Keypad +HMTX Text Keypad
Additional Equipment A +Q000 No add. Equipment A
Additional Equipment B +Q000 No add. Equipment B
Terminal Box +TQGA Term B CableGland and No Brake
Frequency setting +LS50 50 Hz
Display Units +LSSI Metric Units of Measure
Shipping Package +GSCB Standard Packaging Material
EMC level +EMC2 C2 Commercial&Industry Environ
UL Approval +GAUL (+GAUL) UL Approval
CE Approval +GACE (+GACE) CE Approval
C-tick Approval +GACT (+GACT) C-Tick Approval
KC Approval +GAKC (+GAKC) KC Approval
Frame Size MU2 Frame 02 X
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 VA20X-3L-0003-4-X+BM25
Typecode Part 2 -000000385
Modelcode01 VACON0020-3L-0003-4-X
Modelcode03 +HMTX
Product View (Default) Global (Standard)
HELP CHAR 87D4586403946
Product Hierarchy 87D4586403946
Calculated Net Weight [kg] 3.4
Calculated Gross Weight [kg] 3.9
Dimensions WxHxD [mm] 170 X 295 X 154 170 X 295 X 154
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01 ERR01
ECCN US 3A999.a 3A999.a
ECCN EU Y901 Y901

Reservedele

Erstatningsprodukt

Erstatningsvare.

Erstatningsprodukt

DrivePro® Service

Software

Software and firmware to extend functionality