Sensor set, Box, RAS-C2, RA-DV, RLV-D, 15 mm, Angle
013G7664
Includes RAS-C2 sensor, RA-DV 15 mm angle valve body, matching lockshield valve and drain-off tailpiece, 10 mm push-fit elbow
Includes RAS-C2 sensor, RA-DV 15 mm angle valve body, matching lockshield valve and drain-off tailpiece, 10 mm push-fit elbow
Gross weight | 0.74 Kg |
Net weight | 0.692 Kg |
EAN | 5715162433157 |
Gross weight | 0.74 Kg |
Net weight | 0.692 Kg |
EAN | 5715162433157 |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to valve | RA |
Contents of set | 3-elements |
Description | Includes RAS-C2 sensor, RA-DV 15 mm angle valve body, matching lockshield valve and drain-off tailpiece, 10 mm push-fit elbow |
Design | Angle |
In scope of WEEE and contain batteries | No |
Packaging type | Box |
Product Group | Sensor set |
RLV type | RLV-D |
Sensor design | RAS-C2 |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | Standard |
Type | RAS-C2 + RA-DV + RLV |
UK RoHS compliance | Out of scope |
Valve size | 15 mm |
Valve type | RA-DV |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to valve | RA |
Contents of set | 3-elements |
Description | Includes RAS-C2 sensor, RA-DV 15 mm angle valve body, matching lockshield valve and drain-off tailpiece, 10 mm push-fit elbow |
Design | Angle |
In scope of WEEE and contain batteries | No |
Packaging type | Box |
Product Group | Sensor set |
RLV type | RLV-D |
Sensor design | RAS-C2 |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | Standard |
Type | RAS-C2 + RA-DV + RLV |
UK RoHS compliance | Out of scope |
Valve size | 15 mm |
Valve type | RA-DV |