Sensor set, Box, RAS-C2, RA-DV, RLV-D, 10 mm, Angle
013G7663
RAS-B2 Dynamic TRV set includes sensor, 10 mm angle automatic balancing valve and matching lockshield valve
RAS-B2 Dynamic TRV set includes sensor, 10 mm angle automatic balancing valve and matching lockshield valve
Gross weight | 0.56 kg |
Net weight | 0.54 kg |
EAN | 5715162013953 |
Gross weight | 0.56 kg |
Net weight | 0.54 kg |
EAN | 5715162013953 |
Connection type to valve | RA |
Description | RAS-B2 Dynamic TRV set includes sensor, 10 mm angle automatic balancing valve and matching lockshield valve |
Design | Angle |
Packaging type | Box |
Product Group | Sensor set |
RLV type | RLV-D |
Sensor design | RAS-C2 |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Type | RAS-C2 + RA-DV + RLV |
Valve size | 10 mm |
Valve type | RA-DV |
Connection type to valve | RA |
Description | RAS-B2 Dynamic TRV set includes sensor, 10 mm angle automatic balancing valve and matching lockshield valve |
Design | Angle |
Packaging type | Box |
Product Group | Sensor set |
RLV type | RLV-D |
Sensor design | RAS-C2 |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Type | RAS-C2 + RA-DV + RLV |
Valve size | 10 mm |
Valve type | RA-DV |