Sensor set, Box, RAS-C2, RA-DV, 15 mm, Angle
013G7660
RAS-B2 Dynamic TRV set includes sensor and 15 mm angle automatic balancing valve
RAS-B2 Dynamic TRV set includes sensor and 15 mm angle automatic balancing valve
Gross weight | 0.41 kg |
Net weight | 0.39 kg |
EAN | 5715162013892 |
Gross weight | 0.41 kg |
Net weight | 0.39 kg |
EAN | 5715162013892 |
Colour | White RAL 9010 |
Connection type to valve | RA |
Description | RAS-B2 Dynamic TRV set includes sensor and 15 mm angle automatic balancing valve |
Design | Angle |
Packaging type | Box |
Product Group | Sensor set |
RLV type | no RLV |
Sensor design | RAS-C2 |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Type | RAS-C2 + RA-DV |
Valve size | 15 mm |
Valve type | RA-DV |
Colour | White RAL 9010 |
Connection type to valve | RA |
Description | RAS-B2 Dynamic TRV set includes sensor and 15 mm angle automatic balancing valve |
Design | Angle |
Packaging type | Box |
Product Group | Sensor set |
RLV type | no RLV |
Sensor design | RAS-C2 |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Type | RAS-C2 + RA-DV |
Valve size | 15 mm |
Valve type | RA-DV |