Solenoid valve, EV220W, Function: NO, G, 3/4, 7.000 m³/h, EPDM

042U413402

This product has been discontinued.

Approval: CE; UKCA; WRAS, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

Product details

Gross weight 0.97 Kg
Net weight 0.769 Kg
EAN 5702428537803

 

Actuator W
Actuator size 9 mm clip-on W
Actuator size [in] 0.35 in
Actuator system [mm] 9 mm
Ambient temperature max. [°C] 50 °C
Ambient temperature max. [°F] 122 °F
Application Open
Approval WRAS
CE
UKCA
Body material Brass
China RoHS compliance Out of scope
Coil option Clip-on
Coil type AZ
Connection Internal/External Internal
Connection material Brass
Connection size [in] 3/4
Connection standard ISO 228-1
Connection type G
Cv value [gal/min] 8.1 gal/min
Differential pressure [bar] [max] 10 bar
Differential pressure [bar] [Min] 0.3 bar
Differential pressure [psi] [Max] 145 psi
Differential pressure [psi] [Min] 4.35 psi
Electrical connection Spade DIN 43650-A
Enclosure rating IP IP65
Est. time to close, water [ms] 500 ms
Est. time to open, water [ms] 200 ms
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Function NO
In scope of WEEE and contain batteries No
Kv value [m³/h] 7 m³/h
Max. test pressure [bar] 15 bar
Max. test pressure [psig] 217.5 psig
Max. Working Pressure [bar] 10 bar
Max. Working Pressure [psig] 145 psig
Max. Working Pressure note WRAS - medium temp. max 50° C
Media recommendations Water & Brine
Medium temperature range [°C] [Max] 100 °C
Medium temperature range [°C] [Min] -30 °C
Medium temperature range [°F] [Max] 212 °F
Medium temperature range [°F] [Min] -22 °F
Number of ways 2/2
Operation Servo-operated (diaphragm)
Orifice size [mm] 18 mm
Orifice size fraction [in] 3/4 in
Packing format Multi pack
Power consumption [W] DC 6.5 W
Product accessories Solenoid coil accessories
Solenoid valve accessories
Product Group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 12 pc
Seal Material EPDM
Serviceable No
Specification key EV220W 18B G 12E NO000 AZ024DS
Supply voltage [V] DC 24 V
Supply voltage [V] DC 24 V
Type EV220W
Type designation EV220W 18
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality