150 mm, MBT 152-001-0150-00-G110
084Z4311
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Cable, Electrical connection size: 2 wire, Used for product: MBT 5252
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Cable, Electrical connection size: 2 wire, Used for product: MBT 5252
Gross weight | 0.076 Kg |
Net weight | 0.052 Kg |
Volume | 0.599 Liter |
EAN | 5702423163403 |
Gross weight | 0.076 Kg |
Net weight | 0.052 Kg |
Volume | 0.599 Liter |
EAN | 5702423163403 |
China RoHS compliance | Yes exceed limitations |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Cable |
Electrical connection size | 2 wire |
Enclosure rating IP | IP00 |
EU RoHS compliance | Yes with exemptions |
Extension length [in] | 1.97 in |
Extension length [mm] | 50 mm |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Insertion length [in] | 5.91 in |
Insertion length [mm] | 150 mm |
Insertion type | Fixed |
Number of terminals [pcs] | 3 pc |
Output signal [mA] [Max] | 20 mA |
Output signal [mA] [Min] | 4 mA |
Packing format | Multi pack |
Product Group | Accessories, sensors |
Product Name Description | Temperature sensor insert |
Protection tube diameter [in] | 0.24 in |
Protection tube diameter [mm] | 6 mm |
Quantity per packing format | 12 pc |
REACH Candidate List substances 0.1 |
Lead (CAS no. 7439-92-1) Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6) |
Sensor elem. resistance [Ohm] | 100 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Supply voltage [V] DC [max] | 35 V |
Supply voltage [V] DC [max] | 35 V |
Supply voltage [V] DC [min] | 8 V |
Supply voltage [V] DC [min] | 8 V |
Temperature range [°C] [Max] | 200 °C |
Temperature range [°C] [Min] | -50 °C |
Temperature range [°F] [Max] | 392 °F |
Temperature range [°F] [Min] | -58 °F |
Transmitter setting range [°C] [Max] | 100 °C |
Transmitter setting range [°C] [Min] | 0 °C |
Transmitter setting range [°F] [Max] | 212 °F |
Transmitter setting range [°F] [Min] | 32 °F |
Transmitter type | Standard |
Type | MBT 152 |
Type designation | MBT 152-001-0150-00-G110 |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 12, 15, 18, 19, 21 |
Used for product | MBT 5252 |
Wires [pcs] | 2 pc |
China RoHS compliance | Yes exceed limitations |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Cable |
Electrical connection size | 2 wire |
Enclosure rating IP | IP00 |
EU RoHS compliance | Yes with exemptions |
Extension length [in] | 1.97 in |
Extension length [mm] | 50 mm |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Insertion length [in] | 5.91 in |
Insertion length [mm] | 150 mm |
Insertion type | Fixed |
Number of terminals [pcs] | 3 pc |
Output signal [mA] [Max] | 20 mA |
Output signal [mA] [Min] | 4 mA |
Packing format | Multi pack |
Product Group | Accessories, sensors |
Product Name Description | Temperature sensor insert |
Protection tube diameter [in] | 0.24 in |
Protection tube diameter [mm] | 6 mm |
Quantity per packing format | 12 pc |
REACH Candidate List substances 0.1 |
Lead (CAS no. 7439-92-1) Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6) |
Sensor elem. resistance [Ohm] | 100 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Supply voltage [V] DC [max] | 35 V |
Supply voltage [V] DC [max] | 35 V |
Supply voltage [V] DC [min] | 8 V |
Supply voltage [V] DC [min] | 8 V |
Temperature range [°C] [Max] | 200 °C |
Temperature range [°C] [Min] | -50 °C |
Temperature range [°F] [Max] | 392 °F |
Temperature range [°F] [Min] | -58 °F |
Transmitter setting range [°C] [Max] | 100 °C |
Transmitter setting range [°C] [Min] | 0 °C |
Transmitter setting range [°F] [Max] | 212 °F |
Transmitter setting range [°F] [Min] | 32 °F |
Transmitter type | Standard |
Type | MBT 152 |
Type designation | MBT 152-001-0150-00-G110 |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 12, 15, 18, 19, 21 |
Used for product | MBT 5252 |
Wires [pcs] | 2 pc |