Pressure transmitter, MEP 2250
Pressure transmitter, MEP 2250

063G5024

Pressure connection type: UNF, Pressure connection size: 9/16-18, Enclosure rating IP: IP67, Specification key: MEP 2250-36-1-043-C-1-0-C3BD11

Product details

Gross weight 0.07 kg
Net weight 0.06 kg
EAN 5702428907583

 

+ output Pin 4
+ supply Pin 2
- common Pin 1
Accuracy, typical +/- FS [%] 0.5 %
Ambient temperature range [°C] [Max] 125 °C
Ambient temperature range [°C] [Min] -40 °C
Ambient temperature range [°F] [Max] 257 °F
Ambient temperature range [°F] [Min] -40 °F
Burst pressure [bar] 4000 bar
Burst pressure [psig] 58000 psig
Comments PIN3:CODE1:NPN NO:43 BAR
Compensated temp. range [°C] [Max] 125 °C
Compensated temp. range [°C] [Min] -40 °C
Compensated temp. range [°F] [Max] 257 °F
Compensated temp. range [°F] [Min] -40 °F
Electrical conn. comments Au coated
Electrical conn. Male/Female Male
Electrical connection DEUTSCH
Electrical connection size 4 pin
Electrical connection standard DT04
Enclosure rating IP IP67
Identical product 063G2024
Medium temperature range [°C] [Max] 125 °C
Medium temperature range [°C] [Min] -40 °C
Medium temperature range [°F] [Max] 257 °F
Medium temperature range [°F] [Min] -40 °F
Output signal Voltage
Output signal [V] [Max] 4.5 V
Output signal [V] [Min] 0.5 V
Overload pressure max. [bar] 1200 bar
Overload pressure max. [psig] 17000 psig
Packing format Industrial pack
Pressure connection HEX [mm] 22 mm
Pressure connection size 9/16-18
Pressure connection standard SAE J1926/2
Pressure connection type UNF
Pressure Male/Female Male
Pressure range [bar] [Max] 400 bar
Pressure range [bar] [Min] 0 bar
Pressure range [psi] [Max] 5800 psi
Pressure range [psi] [Min] 0 psi
Pressure unit reference Gauge (relative)
Product Group Sensors
Product name Pressure transmitter
Pulse-snubber Yes
Quantity per packing format 50 pc
Response time max. [ms] 1 ms
Specification key MEP 2250-36-1-043-C-1-0-C3BD11
Supply voltage [V] DC [Max] 30 V
Supply voltage [V] DC [Min] 8 V
Type MEP 2250

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality