Electronic timer, SDT
Electronic timer, SDT

047H3112

This product has been discontinued.

Time range: 0,3 - 30 S, Coil voltage @ 50/60 Hz: 380 - 415

Product details

Gross weight 0.09 kg
Net weight 0.09 kg
EAN 5702423088850

 

Approval C UL US
CE
EAC
LLC CDC TYSK
Coil voltage @ 50/60 Hz [Max] 415 V
Coil voltage @ 50/60 Hz [Min] 380 V
Function Star-delta
Packing format Multi pack
Product description Electronic timer
Product Group Contactors and motor starters
Product name Electronic timer
Quantity per packing format 21 pc
Time range 0,3 - 30 S
Type SDT
UL approval file name E82701

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality