Electronic timer, ATI
Electronic timer, ATI

047H3104

Time range: 0,3 - 30 S

Product details

Gross weight 0.08 kg
Net weight 0.08 kg
EAN 5702423061280

 

Approval C UL US
CE
EAC
LLC CDC TYSK
Control voltage [V] AC 24 V AC / 220 - 240 V AC
Function ON-delay
Packing format Multi pack
Product description On-Delay Electronic Timer
Product Group Contactors and motor starters
Product name Electronic timer
Quantity per packing format 21 pc
Time range 0,3 - 30 S
Type ATI
UL approval file name E82701

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality