Electronic soft starter, TCI 15
Electronic soft starter, TCI 15

037N0047

Supply voltage [V] AC: 480 - 600, Controlled phases: 1

Product details

Gross weight 0.7 kg
Net weight 0.66 kg
EAN 5702423108770

 

Approval C UL US LISTED
CE
EAC
LLC CDC TYSK
Controlled phases 1
Fixed setting No
Max. load [A] 15 A
Packing format Multi pack
Product description Starting Torque Limiter
Product Group Contactors and motor starters
Product name Electronic soft starter
Quantity per packing format 12 pc
Supply voltage [V] AC [Max] 600 V
Supply voltage [V] AC [Min] 480 V
Type TCI 15
UL approval file name E198251

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality