Electronic contactor, ECI 50-1
Electronic contactor, ECI 50-1

037N0010

Controlled phases: 1, Max. load [A]: 50, Coil voltage [V] DC [Min]: 5, Coil voltage [V] DC [Max]: 24

Product details

Gross weight 1.28 kg
Net weight 1.22 kg
EAN 5702423108398

 

Approval CE
EAC
LLC CDC TYSK
UL
Coil voltage [V] DC [Max] 24 V
Coil voltage [V] DC [Min] 5 V
Controlled phases 1
Max. load [A] 50 A
Packing format Multi pack
Product description Electronic contactor
Product Group Contactors and motor starters
Product name Electronic contactor
Quantity per packing format 8 pc
Supply voltage [V] AC 400 V
Type ECI 50-1
UL approval file name E198251

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality