Contactor, CI 45
Contactor, CI 45

037H007117

Main contacts: 3, AC-1 load Ith, open: 80.0, Coil voltage @ 50 Hz: 42, Coil voltage @ 60 Hz: 50

Product details

Gross weight 0.82 kg
Net weight 0.78 kg
EAN 5702423026586

 

AC-1 load Ith, open 80 A
AC-1 load Ithe, enclosure 80 A
AC-3 load Ie 45 A
AC-3 power @ 220-240 V 11 kW
AC-3 power @ 380-690 V 22 kW
Approval CE
EAC
LLC CDC TYSK
UL
Coil voltage @ 50 Hz 42 V
Coil voltage @ 60 Hz 50 V
Identical product 037H407117
Main contacts 3
Max. add-on aux. contacts 4
Packing format Multi pack
Product description Contactor
Product Group Contactors and motor starters
Product name Contactor
Quantity per packing format 18 pc
Type CI 45
UL approval file name E63581

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality