SERVICE KIT FOR BURNER CONTROL TYPE OBC
057H7224
This product is not available in this store. Please contact your local Customer Service Center.
SERVICE KIT FOR BURNER CONTROL TYPE OBC
SERVICE KIT FOR BURNER CONTROL TYPE OBC
Gross weight | 0.178 Kg |
Net weight | 0.169 Kg |
Volume | 0.77 Liter |
EAN | 5702425077142 |
Gross weight | 0.178 Kg |
Net weight | 0.169 Kg |
Volume | 0.77 Liter |
EAN | 5702425077142 |
CE evaluated | Out of scope |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | SERVICE KIT FOR BURNER CONTROL TYPE OBC |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product Group | Accessories for Burner Components |
Quantity per packing format | 24 pc |
REACH Candidate List substances 0.1 | No |
Type | Accessories for Oil Burner Controls |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
CE evaluated | Out of scope |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | SERVICE KIT FOR BURNER CONTROL TYPE OBC |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product Group | Accessories for Burner Components |
Quantity per packing format | 24 pc |
REACH Candidate List substances 0.1 | No |
Type | Accessories for Oil Burner Controls |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |