Reciprocating compressor, DL22H

123F1906

Refrigerants: R134a, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 12-24/DC

Product details

Gross weight 4.4 Kilogram
Net weight 4.2 Kilogram
Volume 6.7 Liter
EAN 5702424667573

 

Applications HBP
LBP
MBP
Brand technique Reciprocating compressor
Compressor power supply [V] 12-24/DC
Configuration code Single
Contain batteries No
Description DL22H
Discharge connection angle [°] 90 °
Discharge connection comments Rubber plug
Discharge connection diameter [mm] 5.1 mm
Discharge connection height [mm] 105 mm
Discharge connection material Copper
Economizer No
Family sL
Frequency [Hz] DC-12/24V
Height from baseplate [mm] 125 mm
High value of voltage range at DC [V] 24 V
In scope of WEEE No
Low value of voltage range DC [V] 12 V
Model number DL22H
Oil type POE
Process connection angle [°] 90 °
Process connection comments Rubber plug
Process connection diameter [mm] 6.1 mm
Process connection material Copper
Product Group Hermetic compressors
Product name Reciprocating compressor sL
Refrigerant charge [kg] [Max] 0.3 kg
Refrigerants R134a
Speed Platform DC
Suction connection angle [°] 90 °
Suction connection diameter [mm] 6.1 mm
Suction connection height [mm] 91 mm
Suction connection material Copper
Swept volume [cm3] 2.2 cm³
Technology Reciprocating
Total height [mm] 130 mm
Type DL22
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality