Radiator Valves, RA-FS, Bi-directional, Straight, GB, Chrome plated

013G6284

RA-FS bi-directional valve, with fittings, chrome-plated

Product details

Gross weight 0.262 Kilogram
Net weight 0.249 Kilogram
Volume 0.273 Liter
EAN 5702420067513

 

Application 2-pipe system
China RoHS compliance Out of scope
Connection size in 8/10/15 mm
Connection size out ½" BSP
Connection types Internal thread
Contain batteries No
Description RA-FS bi-directional valve, with fittings, chrome-plated
Design Straight
Differential pressure range [bar] [Max] 0.6 bar
Dimension standard GB
Flow temperature [°C] [Max] 120 °C
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] 0.64 m³/h
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] 0.13 m³/h
Kvs values [m³/h] 0.73 m³/h
Presetting no
Product Group Radiator Valves
Surface Chrome plated
Tailpiece type Standard
Test pressure [bar] 16 bar
Type RA-FS
Valve size DN 15
Valve type Bi-directional
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality