Temperature sensor, MBT 3270, 53 mm, G,1/2

084Z7247

Temperature range [°C]: -50 - 150, Sensor element type: PTC, Sensor elem. resistance [Ohm]: 130, Protection tube material: Brass, Electrical connection: Spade terminal 6.3 x 0.8 mm, Electrical connection size: 2 wire

Product details

Gross weight 0.089 Kg
Net weight 0.088 Kg
Volume 0.13 Liter
EAN 5702423200535

 

Ambient temperature max. [°C] 125 °C
Ambient temperature max. [°F] 257 °F
Cable length [in] 2.36 in
Cable length [m] 0.06 m
Cable tempr. range [°C] [Max] 200 °C
Cable tempr. range [°C] [Min] -60 °C
Cable tempr. range [°F] [Max] 392 °F
Cable tempr. range [°F] [Min] -76 °F
Cable type SILICONE
China RoHS compliance Yes exceed limitations
Connection material Brass
Connection standard ISO 228
Connection type G
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical connection Spade terminal 6.3 x 0.8 mm
Electrical connection size 2 wire
Enclosure rating IP IP54
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(b), 6(c), 7(a), 7(c)-I
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Insertion length [in] 2.09 in
Insertion length [mm] 53 mm
Insertion type Fixed
Output signal Ohm
Packing format Multi pack
Process connection Male/Female Male
Process connection material Brass
Process connection size 1/2
Process connection standard ISO 228-1-A
Process connection type G
Product Group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.26 in
Protection tube diameter [mm] 6.5 mm
Protection tube material Brass
Quantity per packing format 20 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
SCIP dossier no. 4562dfd6-7b4b-4298-811a-8ce9624f4579
Sensor elem. resistance [Ohm] 130
Sensor element [pc] 1 pc
Sensor element tolerance ± 5 °C
Sensor element type PTC
Sensor Insert Fixed
Temperature range [°C] [Max] 150 °C
Temperature range [°C] [Min] -50 °C
Temperature range [°F] [Max] 302 °F
Temperature range [°F] [Min] -58 °F
Type MBT 3270
Type designation MBT 3270-0F500-053-20101-008
UK RoHS compliance Out of scope
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality