Pressure transmitter, MBS 1900, 0.00 bar - 10.00 bar, 0.00 psi - 145.04 psi
064G6545
This product has been discontinued.
We have a replacement.
We have a replacement.
Pressure connection type: NPT, Pressure connection size: 1/4-18
Pressure connection type: NPT, Pressure connection size: 1/4-18
Gross weight | 0.09 Kg |
Net weight | 0.069 Kg |
Volume | 0.238 Liter |
EAN | 5702423281299 |
Gross weight | 0.09 Kg |
Net weight | 0.069 Kg |
Volume | 0.238 Liter |
EAN | 5702423281299 |
+ supply | Pin 1 |
- common | Pin 2 |
Accuracy @ ref. temp. ±FS [%] | 1 % |
Accuracy, typical +/- FS [%] | 1 % |
Ambient temperature range [°C] [max] | 80 °C |
Ambient temperature range [°C] [min] | -20 °C |
Ambient temperature range [°F] [Max] | 176 °F |
Ambient temperature range [°F] [Min] | -4 °F |
Approval | cURus |
Approval comments | UL-873 |
China RoHS compliance | Yes |
Compensated temp. range [°C] [Max] | 80 °C |
Compensated temp. range [°C] [Min] | 0 °C |
Compensated temp. range [°F] [Max] | 176 °F |
Compensated temp. range [°F] [Min] | 32 °F |
Electrical conn. Male/Female | Male and Female |
Electrical connection | Angular connector |
Electrical connection size | Pg 9 |
Electrical connection standard | EN 175301-803-A |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fault Monitoring Demand | No |
Flush diaphragm | No |
In scope of WEEE and contain batteries | No |
International Article Number | 5702423281299 |
Intrinsically safe | No |
Medium temperature range [°C] [Max] | 80 °C |
Medium temperature range [°C] [Min] | 0 °C |
Medium temperature range [°F] [Max] | 176 °F |
Medium temperature range [°F] [Min] | 32 °F |
Non-linearity BFSL ±FS [%] | 0.5 % |
Output signal | Current |
Output signal [mA] [Max] | 20 mA |
Output signal [mA] [Min] | 4 mA |
Overload pressure max. [bar] | 75 bar |
Overload pressure max. [psi] | 1088 psi |
Packing format | Multi pack |
Pressure connection HEX [mm] | 24 mm |
Pressure connection size | 1/4-18 |
Pressure connection standard | ANSI/ASME B1.20.1 |
Pressure connection type | NPT |
Pressure Male/Female | Male |
Pressure range [bar] [Max] | 10 bar |
Pressure range [bar] [Min] | 0 bar |
Pressure range [psi] [Max] | 145.04 psi |
Pressure range [psi] [Min] | 0 psi |
Pressure unit reference | Gauge (relative) |
Product Group | Sensors |
Product Name Description | Pressure transmitter |
Pulse-snubber | No |
Quantity per packing format | 20 pc |
REACH Candidate List substances 0.1 | No |
Reference temperature [°C] | 20 °C |
Reference temperature [°F] | 68 °F |
Response time max. [ms] | 4 ms |
Specification key | MBS 1900-2011-A1AC04-0 |
Supply voltage [V] DC [max] | 28 V |
Supply voltage [V] DC [max] | 28 V |
Supply voltage [V] DC [min] | 9 V |
Supply voltage [V] DC [min] | 9 V |
TEB inside CTR ±FS [%] | 3 % |
Type | MBS 1900 |
UK RoHS compliance | Yes |
+ supply | Pin 1 |
- common | Pin 2 |
Accuracy @ ref. temp. ±FS [%] | 1 % |
Accuracy, typical +/- FS [%] | 1 % |
Ambient temperature range [°C] [max] | 80 °C |
Ambient temperature range [°C] [min] | -20 °C |
Ambient temperature range [°F] [Max] | 176 °F |
Ambient temperature range [°F] [Min] | -4 °F |
Approval | cURus |
Approval comments | UL-873 |
China RoHS compliance | Yes |
Compensated temp. range [°C] [Max] | 80 °C |
Compensated temp. range [°C] [Min] | 0 °C |
Compensated temp. range [°F] [Max] | 176 °F |
Compensated temp. range [°F] [Min] | 32 °F |
Electrical conn. Male/Female | Male and Female |
Electrical connection | Angular connector |
Electrical connection size | Pg 9 |
Electrical connection standard | EN 175301-803-A |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fault Monitoring Demand | No |
Flush diaphragm | No |
In scope of WEEE and contain batteries | No |
International Article Number | 5702423281299 |
Intrinsically safe | No |
Medium temperature range [°C] [Max] | 80 °C |
Medium temperature range [°C] [Min] | 0 °C |
Medium temperature range [°F] [Max] | 176 °F |
Medium temperature range [°F] [Min] | 32 °F |
Non-linearity BFSL ±FS [%] | 0.5 % |
Output signal | Current |
Output signal [mA] [Max] | 20 mA |
Output signal [mA] [Min] | 4 mA |
Overload pressure max. [bar] | 75 bar |
Overload pressure max. [psi] | 1088 psi |
Packing format | Multi pack |
Pressure connection HEX [mm] | 24 mm |
Pressure connection size | 1/4-18 |
Pressure connection standard | ANSI/ASME B1.20.1 |
Pressure connection type | NPT |
Pressure Male/Female | Male |
Pressure range [bar] [Max] | 10 bar |
Pressure range [bar] [Min] | 0 bar |
Pressure range [psi] [Max] | 145.04 psi |
Pressure range [psi] [Min] | 0 psi |
Pressure unit reference | Gauge (relative) |
Product Group | Sensors |
Product Name Description | Pressure transmitter |
Pulse-snubber | No |
Quantity per packing format | 20 pc |
REACH Candidate List substances 0.1 | No |
Reference temperature [°C] | 20 °C |
Reference temperature [°F] | 68 °F |
Response time max. [ms] | 4 ms |
Specification key | MBS 1900-2011-A1AC04-0 |
Supply voltage [V] DC [max] | 28 V |
Supply voltage [V] DC [max] | 28 V |
Supply voltage [V] DC [min] | 9 V |
Supply voltage [V] DC [min] | 9 V |
TEB inside CTR ±FS [%] | 3 % |
Type | MBS 1900 |
UK RoHS compliance | Yes |