Solenoid valve, EV220A, Function: NC, G, 1 1/4, 15.000 m³/h, NBR

042U4084

This product has been discontinued.
We have a replacement.

Approval: CE; UKCA, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

Product details

Gross weight 2.265 Kg
Net weight 1.887 Kg
Volume 8.124 Liter
EAN 5702423232550

 

Actuator A
Actuator size 9 mm
Actuator size [in] 0.35 in
Actuator system [mm] 9 mm
Ambient temperature max. [°C] 50 °C
Ambient temperature max. [°F] 122 °F
Application Open
Approval CE
UKCA
Body material Brass
China RoHS compliance Out of scope
Connection Internal/External Internal
Connection material Brass
Connection size [in] 1 1/4
Connection standard ISO 228-1
Connection type G
Cv value [gal/min] 17.3 gal/min
Differential pressure [bar] [max] 16 bar
Differential pressure [bar] [Min] 0.3 bar
Differential pressure [psi] [Max] 232 psi
Differential pressure [psi] [Min] 4.35 psi
Est. time to close, water [ms] 4000 ms
Est. time to open, water [ms] 2500 ms
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
Function NC
In scope of WEEE and contain batteries No
Kv value [m³/h] 15 m³/h
Max media viscosity [cSt] 50 cSt
Max. test pressure [bar] 24 bar
Max. test pressure [psig] 348 psig
Max. Working Pressure [bar] 16 bar
Max. Working Pressure [psig] 232 psig
Media recommendations Water,Brine,Oil,Air
Media tolerance comments Neutral media
Medium temperature range [°C] [Max] 60 °C
Medium temperature range [°C] [Min] -10 °C
Medium temperature range [°F] [Max] 140 °F
Medium temperature range [°F] [Min] 14 °F
Number of ways 2/2
Operation Servo-operated (diaphragm)
Orifice size [mm] 32 mm
Orifice size fraction [in] 1 1/4 in
Packing format Single pack
Parts Program name EV220A
Product accessories Solenoid valve accessories
Product Group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 1 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Seal Material NBR
Serviceable Solenoid valve spare parts
Specification key EV220A 32B G 114N NC000
Type EV220A
Type designation EV220A 32
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality