Temperature sensor, MBT 5250, 200 mm, G
084Z8218
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection size: Pg 13.5
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection size: Pg 13.5
Gross weight | 0.228 Kg |
Net weight | 0.22 Kg |
Volume | 0.456 Liter |
EAN | 5702423110346 |
Gross weight | 0.228 Kg |
Net weight | 0.22 Kg |
Volume | 0.456 Liter |
EAN | 5702423110346 |
Ambient temperature max. [°C] | 125 °C |
Ambient temperature max. [°F] | 257 °F |
China RoHS compliance | Yes exceed limitations |
Connection material | Stainless steel |
Connection standard | ISO 228 |
Connection type | G |
EEE category |
5 small equipment (any external dimension |
Electrical conn. Male/Female | Male and Female |
Electrical connection | Angular connector |
Electrical connection size | Pg 13.5 |
Electrical connection standard | EN 175301-803-A |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(b), 6(c), 7(a), 7(c)-I |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Insertion length [in] | 7.87 in |
Insertion length [mm] | 200 mm |
Insertion type | Fixed |
Number of terminals [pcs] | 3 pc |
Output signal | Ohm |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | Stainless steel |
Process connection size | 3/4 |
Process connection standard | ISO 228-1-A |
Process connection type | G |
Product Group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.31 in |
Protection tube diameter [mm] | 8 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 12 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 1741c763-fa54-4cb9-973c-52e51e4079b9 |
Sensor elem. resistance [Ohm] | 100 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor Insert | Exchangeable |
Temperature range [°C] [Max] | 200 °C |
Temperature range [°C] [Min] | -50 °C |
Temperature range [°F] [Max] | 392 °F |
Temperature range [°F] [Min] | -58 °F |
Type | MBT 5250 |
Type designation | MBT 5250-0000-200-340 |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |
Ambient temperature max. [°C] | 125 °C |
Ambient temperature max. [°F] | 257 °F |
China RoHS compliance | Yes exceed limitations |
Connection material | Stainless steel |
Connection standard | ISO 228 |
Connection type | G |
EEE category |
5 small equipment (any external dimension |
Electrical conn. Male/Female | Male and Female |
Electrical connection | Angular connector |
Electrical connection size | Pg 13.5 |
Electrical connection standard | EN 175301-803-A |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(b), 6(c), 7(a), 7(c)-I |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Insertion length [in] | 7.87 in |
Insertion length [mm] | 200 mm |
Insertion type | Fixed |
Number of terminals [pcs] | 3 pc |
Output signal | Ohm |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | Stainless steel |
Process connection size | 3/4 |
Process connection standard | ISO 228-1-A |
Process connection type | G |
Product Group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.31 in |
Protection tube diameter [mm] | 8 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 12 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 1741c763-fa54-4cb9-973c-52e51e4079b9 |
Sensor elem. resistance [Ohm] | 100 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor Insert | Exchangeable |
Temperature range [°C] [Max] | 200 °C |
Temperature range [°C] [Min] | -50 °C |
Temperature range [°F] [Max] | 392 °F |
Temperature range [°F] [Min] | -58 °F |
Type | MBT 5250 |
Type designation | MBT 5250-0000-200-340 |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |