Temperature sensor, MBT 9110, 0 °C - 150 °C

084Z5187

This product has been discontinued.

Transmitter type: Standard, high lid, Sensor elem. resistance [Ohm]: 100, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20

Product details

Gross weight 0.138 Kg
Net weight 0.108 Kg
Volume 0.547 Liter
EAN 5702423182473

 

Ambient temperature max. [°C] 85 °C
Ambient temperature max. [°F] 185 °F
China RoHS compliance Yes exceed limitations
Electrical connection Output 2 wire
Electrical connection size 2 terminals
Enclosure rating IP IP54
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(b), 6(c), 7(a), 7(c)-I
In scope of WEEE and contain batteries No
Insertion type Fixed
Output signal [mA] [Max] 20 mA
Output signal [mA] [Min] 4 mA
Packing format Multi pack
Product Group Sensors
Product Name Description Temperature sensor
Quantity per packing format 12 pc
Sensor elem. resistance [Ohm] 100
Sensor element [pc] 1 pc
Sensor element type Pt
Supply voltage [V] DC [max] 35 V
Supply voltage [V] DC [max] 35 V
Supply voltage [V] DC [min] 8 V
Supply voltage [V] DC [min] 8 V
Temperature range [°C] [Max] 850 °C
Temperature range [°C] [Min] -200 °C
Temperature range [°F] [Max] 1562 °F
Temperature range [°F] [Min] -328 °F
Thermocouple N/A
Transmitter setting range [°C] [Max] 150 °C
Transmitter setting range [°C] [Min] 0 °C
Transmitter setting range [°F] [Max] 302 °F
Transmitter setting range [°F] [Min] 32 °F
Transmitter type Standard, high lid
Type MBT 9110
Type designation MBT 9110-000B-A115
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 12, 15, 18, 19, 21

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality