Temperature sensor, MBT 153, 15.30 m, Pt, 100 Ohm
084Z3051
This product has been discontinued.
Electrical connection: Cable, Cable type: Teflon
Electrical connection: Cable, Cable type: Teflon
Gross weight | 0.736 Kg |
Net weight | 0.731 Kg |
Volume | 1.555 Liter |
EAN | 5702423219537 |
Gross weight | 0.736 Kg |
Net weight | 0.731 Kg |
Volume | 1.555 Liter |
EAN | 5702423219537 |
Cable length [in] | 602.36 in |
Cable length [m] | 15.3 m |
Cable tempr. range [°C] [Max] | 200 °C |
Cable tempr. range [°C] [Min] | -80 °C |
Cable tempr. range [°F] [Max] | 392 °F |
Cable tempr. range [°F] [Min] | -112 °F |
Cable type | Teflon |
China RoHS compliance | Yes exceed limitations |
Electrical connection | Cable |
Electrical connection size | 3 wire |
Enclosure rating IP | IP68 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(b), 6(c), 7(a), 7(c)-I |
In scope of WEEE and contain batteries | No |
Insertion type | Variable |
Output signal | Ohm |
Packing format | Multi pack |
Product Group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.24 in |
Protection tube diameter [mm] | 6 mm |
Protection tube material | AISI 305 |
Quantity per packing format | 10 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | fdf4160e-1955-41c0-8584-16b48c4e3655 |
Sensor elem. resistance [Ohm] | 100 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Temperature range [°C] [Max] | 200 °C |
Temperature range [°C] [Min] | -50 °C |
Temperature range [°F] [Max] | 392 °F |
Temperature range [°F] [Min] | -58 °F |
Type | MBT 153 |
Type designation | MBT 153-4001-1530 |
UK RoHS compliance | Out of scope |
Wires [pcs] | 3 pc |
Cable length [in] | 602.36 in |
Cable length [m] | 15.3 m |
Cable tempr. range [°C] [Max] | 200 °C |
Cable tempr. range [°C] [Min] | -80 °C |
Cable tempr. range [°F] [Max] | 392 °F |
Cable tempr. range [°F] [Min] | -112 °F |
Cable type | Teflon |
China RoHS compliance | Yes exceed limitations |
Electrical connection | Cable |
Electrical connection size | 3 wire |
Enclosure rating IP | IP68 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(b), 6(c), 7(a), 7(c)-I |
In scope of WEEE and contain batteries | No |
Insertion type | Variable |
Output signal | Ohm |
Packing format | Multi pack |
Product Group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.24 in |
Protection tube diameter [mm] | 6 mm |
Protection tube material | AISI 305 |
Quantity per packing format | 10 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | fdf4160e-1955-41c0-8584-16b48c4e3655 |
Sensor elem. resistance [Ohm] | 100 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Temperature range [°C] [Max] | 200 °C |
Temperature range [°C] [Min] | -50 °C |
Temperature range [°F] [Max] | 392 °F |
Temperature range [°F] [Min] | -58 °F |
Type | MBT 153 |
Type designation | MBT 153-4001-1530 |
UK RoHS compliance | Out of scope |
Wires [pcs] | 3 pc |