Pressure transmitter, MEP 2250, 0.00 bar - 100.00 bar, 0.00 psi - 1450.00 psi
063G5159
Electrical connection: DEUTSCH, Pressure connection type: UNF, Pressure connection size: 9/16-18
Electrical connection: DEUTSCH, Pressure connection type: UNF, Pressure connection size: 9/16-18
Gross weight | 0.065 Kg |
Net weight | 0.057 Kg |
Volume | 0.225 Liter |
EAN | 5702428969994 |
Gross weight | 0.065 Kg |
Net weight | 0.057 Kg |
Volume | 0.225 Liter |
EAN | 5702428969994 |
+ output | Pin 4 |
+ supply | Pin 2 |
- common | Pin 1 |
Accuracy, typical +/- FS [%] | 0.5 % |
Ambient temperature range [°C] [max] | 125 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 257 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Burst pressure [bar] | 2000 bar |
Burst pressure [psig] | 29000 psig |
China RoHS compliance | Yes |
Comments | PIN3:NPN NC 12 BAR |
Compensated temp. range [°C] [Max] | 125 °C |
Compensated temp. range [°C] [Min] | -40 °C |
Compensated temp. range [°F] [Max] | 257 °F |
Compensated temp. range [°F] [Min] | -40 °F |
Electrical conn. comments | Au coated |
Electrical conn. Male/Female | Male |
Electrical connection | DEUTSCH |
Electrical connection size | 4 pin |
Electrical connection standard | DT04 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Identical product | 063G2159 |
In scope of WEEE and contain batteries | No |
Medium temperature range [°C] [Max] | 125 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 257 °F |
Medium temperature range [°F] [Min] | -40 °F |
Output signal | Voltage |
Output signal [V] [Max] | 4.5 V |
Output signal [V] [Min] | 0.5 V |
Overload pressure max. [bar] | 300 bar |
Overload pressure max. [psig] | 4300 psig |
Packing format | Industrial pack |
Pressure connection HEX [mm] | 22 mm |
Pressure connection size | 9/16-18 |
Pressure connection standard | SAE J1926/2 |
Pressure connection type | UNF |
Pressure Male/Female | Male |
Pressure range [bar] [Max] | 100 bar |
Pressure range [bar] [Min] | 0 bar |
Pressure range [psi] [Max] | 1450 psi |
Pressure range [psi] [Min] | 0 psi |
Pressure unit reference | Gauge (relative) |
Product Group | Sensors |
Product Name Description | Pressure transmitter |
Pulse-snubber | Yes |
Quantity per packing format | 50 pc |
REACH Candidate List substances 0.1 | No |
Response time max. [ms] | 1 ms |
Specification key | MEP 2250-30-3-008-X-1-0--C3BD0 |
Supply voltage [V] DC [max] | 30 V |
Supply voltage [V] DC [min] | 8 V |
Type | MEP 2250 |
UK RoHS compliance | Yes |
+ output | Pin 4 |
+ supply | Pin 2 |
- common | Pin 1 |
Accuracy, typical +/- FS [%] | 0.5 % |
Ambient temperature range [°C] [max] | 125 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 257 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Burst pressure [bar] | 2000 bar |
Burst pressure [psig] | 29000 psig |
China RoHS compliance | Yes |
Comments | PIN3:NPN NC 12 BAR |
Compensated temp. range [°C] [Max] | 125 °C |
Compensated temp. range [°C] [Min] | -40 °C |
Compensated temp. range [°F] [Max] | 257 °F |
Compensated temp. range [°F] [Min] | -40 °F |
Electrical conn. comments | Au coated |
Electrical conn. Male/Female | Male |
Electrical connection | DEUTSCH |
Electrical connection size | 4 pin |
Electrical connection standard | DT04 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Identical product | 063G2159 |
In scope of WEEE and contain batteries | No |
Medium temperature range [°C] [Max] | 125 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 257 °F |
Medium temperature range [°F] [Min] | -40 °F |
Output signal | Voltage |
Output signal [V] [Max] | 4.5 V |
Output signal [V] [Min] | 0.5 V |
Overload pressure max. [bar] | 300 bar |
Overload pressure max. [psig] | 4300 psig |
Packing format | Industrial pack |
Pressure connection HEX [mm] | 22 mm |
Pressure connection size | 9/16-18 |
Pressure connection standard | SAE J1926/2 |
Pressure connection type | UNF |
Pressure Male/Female | Male |
Pressure range [bar] [Max] | 100 bar |
Pressure range [bar] [Min] | 0 bar |
Pressure range [psi] [Max] | 1450 psi |
Pressure range [psi] [Min] | 0 psi |
Pressure unit reference | Gauge (relative) |
Product Group | Sensors |
Product Name Description | Pressure transmitter |
Pulse-snubber | Yes |
Quantity per packing format | 50 pc |
REACH Candidate List substances 0.1 | No |
Response time max. [ms] | 1 ms |
Specification key | MEP 2250-30-3-008-X-1-0--C3BD0 |
Supply voltage [V] DC [max] | 30 V |
Supply voltage [V] DC [min] | 8 V |
Type | MEP 2250 |
UK RoHS compliance | Yes |