Pressure transmitter, MEP 2250, 0.00 bar - 250.00 bar, 0.00 psi - 3625.00 psi
063G5081
Electrical connection: DEUTSCH, Pressure connection type: M, Pressure connection size: 12 x 1.5
Electrical connection: DEUTSCH, Pressure connection type: M, Pressure connection size: 12 x 1.5
Gross weight | 0.07 Kg |
Net weight | 0.057 Kg |
Volume | 0.19 Liter |
EAN | 5702428516730 |
Gross weight | 0.07 Kg |
Net weight | 0.057 Kg |
Volume | 0.19 Liter |
EAN | 5702428516730 |
+ output | Pin 4 |
+ supply | Pin 2 |
- common | Pin 1 |
Accuracy, typical +/- FS [%] | 0.5 % |
Ambient temperature range [°C] [max] | 125 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 257 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Burst pressure [bar] | 2500 bar |
Burst pressure [psig] | 36250 psig |
China RoHS compliance | Yes |
Comments | PIN3: PNO NO SWITCH 25 BAR |
Compensated temp. range [°C] [Max] | 125 °C |
Compensated temp. range [°C] [Min] | -40 °C |
Compensated temp. range [°F] [Max] | 257 °F |
Compensated temp. range [°F] [Min] | -40 °F |
Electrical conn. comments | Au coated |
Electrical conn. Male/Female | Male |
Electrical connection | DEUTSCH |
Electrical connection size | 4 pin |
Electrical connection standard | DT04 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Identical product | 063G2081 |
In scope of WEEE and contain batteries | No |
Medium temperature range [°C] [Max] | 125 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 257 °F |
Medium temperature range [°F] [Min] | -40 °F |
Output signal | Voltage |
Output signal [V] [Max] | 4.5 V |
Output signal [V] [Min] | 0.5 V |
Overload pressure max. [bar] | 750 bar |
Overload pressure max. [psig] | 10800 psig |
Packing format | Industrial pack |
Pressure connection HEX [mm] | 22 mm |
Pressure connection size | 12 x 1.5 |
Pressure connection standard | ISO 6149-2 |
Pressure connection type | M |
Pressure Male/Female | Male |
Pressure range [bar] [Max] | 250 bar |
Pressure range [bar] [Min] | 0 bar |
Pressure range [psi] [Max] | 3625 psi |
Pressure range [psi] [Min] | 0 psi |
Pressure unit reference | Gauge (relative) |
Product Group | Sensors |
Product Name Description | Pressure transmitter |
Pulse-snubber | Yes |
Quantity per packing format | 50 pc |
REACH Candidate List substances 0.1 | No |
Response time max. [ms] | 1 ms |
Specification key | MEP 2250-34--025-C-1-0-C3FA06 |
Supply voltage [V] DC [max] | 30 V |
Supply voltage [V] DC [min] | 8 V |
Type | MEP 2250 |
UK RoHS compliance | Yes |
+ output | Pin 4 |
+ supply | Pin 2 |
- common | Pin 1 |
Accuracy, typical +/- FS [%] | 0.5 % |
Ambient temperature range [°C] [max] | 125 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 257 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Burst pressure [bar] | 2500 bar |
Burst pressure [psig] | 36250 psig |
China RoHS compliance | Yes |
Comments | PIN3: PNO NO SWITCH 25 BAR |
Compensated temp. range [°C] [Max] | 125 °C |
Compensated temp. range [°C] [Min] | -40 °C |
Compensated temp. range [°F] [Max] | 257 °F |
Compensated temp. range [°F] [Min] | -40 °F |
Electrical conn. comments | Au coated |
Electrical conn. Male/Female | Male |
Electrical connection | DEUTSCH |
Electrical connection size | 4 pin |
Electrical connection standard | DT04 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Identical product | 063G2081 |
In scope of WEEE and contain batteries | No |
Medium temperature range [°C] [Max] | 125 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 257 °F |
Medium temperature range [°F] [Min] | -40 °F |
Output signal | Voltage |
Output signal [V] [Max] | 4.5 V |
Output signal [V] [Min] | 0.5 V |
Overload pressure max. [bar] | 750 bar |
Overload pressure max. [psig] | 10800 psig |
Packing format | Industrial pack |
Pressure connection HEX [mm] | 22 mm |
Pressure connection size | 12 x 1.5 |
Pressure connection standard | ISO 6149-2 |
Pressure connection type | M |
Pressure Male/Female | Male |
Pressure range [bar] [Max] | 250 bar |
Pressure range [bar] [Min] | 0 bar |
Pressure range [psi] [Max] | 3625 psi |
Pressure range [psi] [Min] | 0 psi |
Pressure unit reference | Gauge (relative) |
Product Group | Sensors |
Product Name Description | Pressure transmitter |
Pulse-snubber | Yes |
Quantity per packing format | 50 pc |
REACH Candidate List substances 0.1 | No |
Response time max. [ms] | 1 ms |
Specification key | MEP 2250-34--025-C-1-0-C3FA06 |
Supply voltage [V] DC [max] | 30 V |
Supply voltage [V] DC [min] | 8 V |
Type | MEP 2250 |
UK RoHS compliance | Yes |