Pressure transmitter, MEP 2250, 0.00 bar - 400.00 bar, 0.00 psi - 5800.00 psi

063G1994

This product has been discontinued.

Electrical connection: DEUTSCH, Pressure connection type: UNF, Pressure connection size: 9/16-18

Product details

Gross weight 0.07 Kg
Net weight 0.057 Kg
Volume 0.091 Liter
EAN 5702428904438

 

+ output Pin 4
+ supply Pin 2
- common Pin 1
Accuracy, typical +/- FS [%] 0.5 %
Ambient temperature range [°C] [max] 125 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [Max] 257 °F
Ambient temperature range [°F] [Min] -40 °F
Burst pressure [bar] 4000 bar
Burst pressure [psig] 58000 psig
China RoHS compliance Yes
Compensated temp. range [°C] [Max] 125 °C
Compensated temp. range [°C] [Min] -40 °C
Compensated temp. range [°F] [Max] 257 °F
Compensated temp. range [°F] [Min] -40 °F
Electrical conn. comments Au coated
Electrical conn. Male/Female Male
Electrical connection DEUTSCH
Electrical connection size 4 pin
Enclosure rating IP IP67
EU RoHS compliance Yes
EU RoHS exemption clause No
Identical product 063G5025
In scope of WEEE and contain batteries No
Medium temperature range [°C] [Max] 125 °C
Medium temperature range [°C] [Min] -40 °C
Medium temperature range [°F] [Max] 257 °F
Medium temperature range [°F] [Min] -40 °F
Output signal Voltage
Output signal [V] [Max] 4.5 V
Output signal [V] [Min] 0.5 V
Overload pressure max. [bar] 1200 bar
Overload pressure max. [psig] 17400 psig
Packing format Multi pack
Pressure connection HEX [mm] 22 mm
Pressure connection size 9/16-18
Pressure connection standard SAE J1926/2
Pressure connection type UNF
Pressure Male/Female Male
Pressure range [bar] [Max] 400 bar
Pressure range [bar] [Min] 0 bar
Pressure range [psi] [Max] 5800 psi
Pressure range [psi] [Min] 0 psi
Pressure unit reference Gauge (relative)
Product Group Sensors
Product Name Description Pressure transmitter
Pulse-snubber Yes
Quantity per packing format 48 pc
REACH Candidate List substances 0.1 No
Response time max. [ms] 1 ms
Specification key MEP 2250-36-1-035-C-1-0-C3BD11
Supply voltage [V] DC [max] 30 V
Supply voltage [V] DC [min] 8 V
Type MEP 2250
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality