+ output |
Pin 4 |
+ supply |
Pin 2 |
- common |
Pin 1 |
Accuracy, typical +/- FS [%] |
0.5 % |
Ambient temperature range [°C] [max] |
125 °C |
Ambient temperature range [°C] [min] |
-40 °C |
Ambient temperature range [°F] [Max] |
257 °F |
Ambient temperature range [°F] [Min] |
-40 °F |
Burst pressure [bar] |
4000 bar |
Burst pressure [psig] |
58000 psig |
China RoHS compliance |
Yes |
Comments |
PIN3: CODE 3 LOW-HIGH: 370BAR |
Compensated temp. range [°C] [Max] |
125 °C |
Compensated temp. range [°C] [Min] |
-40 °C |
Compensated temp. range [°F] [Max] |
257 °F |
Compensated temp. range [°F] [Min] |
-40 °F |
Electrical conn. comments |
Au coated |
Electrical conn. Male/Female |
Male |
Electrical connection |
DEUTSCH |
Electrical connection size |
4 pin |
Enclosure rating IP |
IP67 |
EU RoHS compliance |
Yes |
EU RoHS exemption clause |
No |
In scope of WEEE and contain batteries |
No |
Medium temperature range [°C] [Max] |
125 °C |
Medium temperature range [°C] [Min] |
-40 °C |
Medium temperature range [°F] [Max] |
257 °F |
Medium temperature range [°F] [Min] |
-40 °F |
Output signal |
Voltage |
Output signal [V] [Max] |
5 V |
Output signal [V] [Min] |
1 V |
Overload pressure max. [bar] |
1200 bar |
Overload pressure max. [psig] |
17400 psig |
Packing format |
Multi pack |
Pressure connection HEX [mm] |
22 mm |
Pressure connection notes |
A |
Pressure connection size |
1/4 |
Pressure connection standard |
DIN 3852-E |
Pressure connection type |
G |
Pressure Male/Female |
Male |
Pressure range [bar] [Max] |
500 bar |
Pressure range [bar] [Min] |
0 bar |
Pressure range [psi] [Max] |
7250 psi |
Pressure range [psi] [Min] |
0 psi |
Pressure unit reference |
Gauge (relative) |
Product Group |
Sensors |
Product Name Description |
Pressure transmitter |
Pulse-snubber |
Yes |
Quantity per packing format |
48 pc |
REACH Candidate List substances 0.1 |
No |
Response time max. [ms] |
1 ms |
Specification key |
MEP 2250-37-1-370-0-1-0-C3-GB0 |
Supply voltage [V] DC [max] |
30 V |
Supply voltage [V] DC [min] |
8 V |
Type |
MEP 2250 |
UK RoHS compliance |
Yes |