living design (RAX), Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, RA
013G6176
For use when design radiators are the primary heating source
For use when design radiators are the primary heating source
Gross weight | 0.13 Kg |
Net weight | 0.112 Kg |
Volume | 0.275 Liter |
EAN | 5702420065175 |
Gross weight | 0.13 Kg |
Net weight | 0.112 Kg |
Volume | 0.275 Liter |
EAN | 5702420065175 |
Capillary tube length [m] [Max] | 0 m |
Colour | Chrome / White RAL 9016 |
Connection type to sensor | Allen screw |
Connection type to valve | RA |
Contents of set | Sensor |
Description | For use when design radiators are the primary heating source |
Design | Thermostatic sensor |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product Group | Products for design radiators |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a68def54-556f-4762-ab04-dc463cfe361b |
SCIP dossier product name | RAX Sensor |
Sensor design | RAX |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | RAX 6176 |
Shut-off function | Yes |
Temperature limitation | NO |
Type | Living design (RAX) |
Capillary tube length [m] [Max] | 0 m |
Colour | Chrome / White RAL 9016 |
Connection type to sensor | Allen screw |
Connection type to valve | RA |
Contents of set | Sensor |
Description | For use when design radiators are the primary heating source |
Design | Thermostatic sensor |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product Group | Products for design radiators |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a68def54-556f-4762-ab04-dc463cfe361b |
SCIP dossier product name | RAX Sensor |
Sensor design | RAX |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | RAX 6176 |
Shut-off function | Yes |
Temperature limitation | NO |
Type | Living design (RAX) |