Room sensor mTRV

Shows 31 product(s)

TA Sensors, RA 2770, Liquid, Sensor type: Built-in sensor, 8 °C - 21 °C, M28

Frost protection, limiting and locking of temperature set-point, suitable for TA valves

RA 2000 Sensors, RA 2910, Gas, Sensor type: Built-in sensor, 5 °C - 26 °C, RA

Frost protection, limiting and locking of temperature set-point, connection with clamping ring and Allen screw

RA 2000 Sensors, RA 2912, Gas, Sensor type: Remote Sensor, 5 °C - 26 °C, RA

Frost protection, limiting and locking of temperature set-point, connection with clamping ring and Allen screw

RA 2000 Sensors, RA 2914, Gas, Sensor type: Built-in sensor, 5 °C - 22 °C, RA

Frost protection, limiting and locking of temperature set-point, connection with clamping ring and Allen screw

RA 2000 Sensors, RA 2916, Gas, Sensor type: Remote Sensor, 5 °C - 22 °C, RA

Frost protection, limiting and locking of temperature set-point, connection with clamping ring and Allen screw

View: