RA 2000 Sensors, RA 2916, Gas, Sensor type: Remote Sensor, 5 °C - 20 °C, RA
013G2916
Frost protection, limiting and locking of temperature set-point, connection with clamping ring and Allen screw
Frost protection, limiting and locking of temperature set-point, connection with clamping ring and Allen screw
Gross weight | 0.212 Kg |
Net weight | 0.212 Kg |
Volume | 0.451 Liter |
EAN | 5702420054841 |
Gross weight | 0.212 Kg |
Net weight | 0.212 Kg |
Volume | 0.451 Liter |
EAN | 5702420054841 |
Capillary tube length [m] [Max] | 2 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | Allen screw |
Connection type to valve | RA |
Contents of set | Sensor |
Description | Frost protection, limiting and locking of temperature set-point, connection with clamping ring and Allen screw |
EU RoHS compliance | Out of scope |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product Group | Radiator Sensors |
Sensor design | RA 2000 |
Sensor media | Gas |
Sensor setting temperature [°C] [Max] | 20 °C |
Sensor setting temperature [°C] [Min] | 5 °C |
Sensor type | Remote Sensor |
Sensor version | RA 2916 |
Shut-off function | No |
Temperature limitation | Yes |
Type | RA 2000 Sensors |
UK RoHS compliance | Out of scope |
Capillary tube length [m] [Max] | 2 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | Allen screw |
Connection type to valve | RA |
Contents of set | Sensor |
Description | Frost protection, limiting and locking of temperature set-point, connection with clamping ring and Allen screw |
EU RoHS compliance | Out of scope |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product Group | Radiator Sensors |
Sensor design | RA 2000 |
Sensor media | Gas |
Sensor setting temperature [°C] [Max] | 20 °C |
Sensor setting temperature [°C] [Min] | 5 °C |
Sensor type | Remote Sensor |
Sensor version | RA 2916 |
Shut-off function | No |
Temperature limitation | Yes |
Type | RA 2000 Sensors |
UK RoHS compliance | Out of scope |