Lockshield Valves, RLV-D, Straight

003L0236

This product has been discontinued.

RLV-D with 10 mm fittings

Product details

Gross weight 0.175 Kilogram
Net weight 0.175 Kilogram
Volume 0.532 Liter
EAN 5714279771794

 

China RoHS compliance Out of scope
Connection to radiator Rp 1/2
Connection to system 8/10 mm
Connection types External Thread
Contain batteries No
Description RLV-D with 10 mm fittings
Design Straight
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
Product Group Lockshield Valves
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
SCIP dossier no. 7456ab83-1427-4828-a877-b430eab0ea28
SCIP dossier product name RLV-D Lock shield w. wheel heat kit
Tailpiece type With fittings
Test pressure [bar] 16 bar
Type RLV-D
Valve size 10
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality